IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4636 | Demoboard DC2448A-A

High Efficiency, PolyPhase 80A Step-Down Power μModule Regulator

Overview

TopologyBuck Converter
Input voltage4.7-15 V
Output 10.9 V / 80 A

Description

Demonstration circuit DC2448A-A features a PolyPhase® design using the LTM®4636EY, a 40A high efficiency, switch mode step-down power μModule® regulator. The input voltage range is from 4.7V to 15V. When VIN < 5.5V, short PVCC to VIN with R1 = 0Ω, and set R3 = 0Ω and remove R2. The output voltage range is 0.6V to 3.3V. The DC2448A-A can deliver a nominal 80A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The board operates in continuous conduction mode in heavy load conditions. For high efficiency at low load currents, the MODE_PLLIN jumper selects pulse-skipping mode for noise sensitive applications or Burst Mode® operation in less noise sensitive applications. The MODE_PLLIN pin also allows the LTM4636 to synchronize to an external clock signal. The phase shift between the two phases is 180 degree. DC2448A-A has the option of choosing both internal and external compensation circuit for LTM4636. The LTM4636 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2448A-A.

Features

  • Stacked Inductor Acts as Heat Sink
  • Wide Input Voltage Range: 4.7V to 15V
  • 0.6V to 3.3V Output Voltage Range
  • ±1.3% Total DC Output Voltage Error Over Line, Load and Temperature (–40°C to 125°C)
  • Differential Remote Sense Amplifier for Precision Regulation
  • Current Mode Control/Fast Transient Response
  • Frequency Synchronization
  • Parallel Current Sharing (Up to 240A)
  • Internal or External Compensation
  • 88% Efficiency (12VIN, 1VOUT) at 40A
  • Overcurrent Foldback Protection
  • 16mm × 16mm × 7.07mm BGA Package

Typical applications

  • industrial Equipment
  • Medical Systems
  • Telecom Servers and Networking Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
Check availability