IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM2895 | Demoboard DC2589A

LTM2895 100MHz Isolated DAC SPI Serial Interface and LTC2642-16

Overview

TopologyOther Topology
IC revision1

Description

Demonstration circuit DC2589A shows an LTM®2895isolating and interfacing an LTC®2642-16. The LTM2895is a high speed SPI isolator for interfacing DACs witha full complement of control signals. The LTC2642-16is a bipolar 16-bit unbuffered voltage output DAC. Lownoise isolated power is delivered to the isolated side witha LT®3999 push pull driver and isolation transformer.The DC2589A demonstrates the DC and AC operation ofthe LTC2642-16 without performance degradation whenisolated with the LTM2895. The serial peripheral interface(SPI) runs at a maximum 100MHz SCK frequency. TheLTM2895 is configurable with many DACs with SPI clockfrequencies up to 100MHz.The DC2589A connects to either the DC590 or DC2026for control with QuikEval™.

Features

REMARK: user guide and BOM is added

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Pins
Type
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:2 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–
–
–
–
Operating Temperature -40 °C up to +125 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Pin Header, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Length6 mm
–
–
MountTHT 
Pins3 
TypeStraight 
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability