IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM2894A | Demoboard DC2438A

LTM2894 7.5kVRMS Isolated USB Data Transceiver

Overview

TopologyOther Topology
IC revision2

Description

Demonstration circuit 2438A is an isolated USB datatransceiver featuring the LTM®2894. The demo circuitfeatures an EMI optimized circuit configuration, includingan isolated DC-DC converter, and printed circuit boardlayout. All components for data signaling and isolationare integrated into the LTM2894 using LTC’s isolatorμModule® technology. The demo circuit operates from a supply on VCC and/or VBUS. The DC-DC converter generatesan unregulated isolated output voltage on VCC2 andregulated 5V for USB communication on VBUS2.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Application
Interface Type
Type
Gender
Pins
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:1.7 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (RMS)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWR-USB Standard Connectors, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins4 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability
SPECWR-USB Standard Connectors, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
ApplicationUSB 2.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins4 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability