IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM2894 | Demoboard DC2438A

LTM2894 7.5kVRMS Isolated USB Data Transceiver

Overview

TopologyOther Topology
Input voltage6-45 V
Output 16 V / 0.2 A

Description

Demonstration circuit 2438A is an isolated USB datatransceiver featuring the LTM®2894. The demo circuitfeatures an EMI optimized circuit configuration, includingan isolated DC-DC converter, and printed circuit boardlayout. All components for data signaling and isolationare integrated into the LTM2894 using LTC’s isolatorµModule® technology.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (RMS))
L(mm)
W(mm)
H(mm)
Mount
Application
Interface Type
Type
Gender
Pins
IR(A)
Working Voltage(V (AC))
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.6 A
Type of InsulationReinforced 
Switching Frequency 250 - 550
Voltage-µSecond10 Vµs
Turns Ratio1:1.7 
Inductance340 µH
Insulation Test Voltage5000 V (RMS)
Length9.14 mm
Width12.7 mm
Height7.62 mm
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (RMS)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–
–
–
–
–
–
–
PackagingTape and Reel 
–Check availability
SPECWR-USB Standard Connectors, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
ApplicationUSB 2.0 
Interface TypeType A 
TypeHorizontal 
GenderReceptacle 
Pins4 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability
SPECWR-USB Standard Connectors, –, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
–
–
–
–
–
MountTHT 
ApplicationUSB 2.0 
Interface TypeType B 
TypeHorizontal 
GenderReceptacle 
Pins4 
Rated Current1.5 A
Working Voltage30 V (AC)
PackagingTray 
–Check availability