IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC9111 | Demoboard EVAL-LTC9111-AZ

Industrial SPoE PD Controller

Overview

TopologyLAN / POE
Input voltage2.3-60 V

Description

The EVAL-SPoE-KIT-AZ is an IEEE 802.3cg single-pair, power over Ethernet (SPoE) evaluation kit. The kit features the LTC4296-1, 5-Port SPoE power sourcing equipment (PSE) controller, and the LTC9111, SPoE powered device (PD) for evaluation of IEEE 802.3cg Class 10 through 15 SPoE power. The ADIN1100, 10BASE-T1L PHY provides the Ethernet data in the system.

Features

  • IEEE 802.3cg Compliant
  • Wide Input Voltage Range: 2.3V to 60V
  • Supports Serial Communication ClassificationProtocol (SCCP)
  • Wakeup Signature
  • Integrated 3.5V Standby Regulator
  • 150μA Maximum Current During Classification
  • Drives Low-Side Bridge MOSFETs for Polarity Correction
  • Charge Pump Enhances External N-Channel MOSFET
  • Pin Programmable Class Configuration
  • Available in 12-Pin MSOP and DFN 4mm × 3mm Packages

Typical applications

  • Factory Automation, Traffic Control Systems, Building Automation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
Pins
Mount
IR(mA)
Working Voltage(V (AC))
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 100 V(DC), 150 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance150 nF
Capacitance±10% 
Rated Voltage100 V (DC)
Size1206 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance0.7 GΩ
Ceramic TypeX7R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size0805 
Operating Temperature -55 °C up to +125 °C
–
–
–
Length2 mm
Width1.2 mm
Height0.0009 mm
Pad Dimension0.5 mm
–
–
MountSMT 
Rated Current1500 mA
–
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance150 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length8 mm
–
–
–
PackagingBag 
Pins4 
MountTHT 
Rated Current2000 mA
Working Voltage200 V (AC)
–
–
–
–
–
TypeStraight 
–Check availability