IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7897 | Demoboard EVAL-LTC7897-AZ

Wide Input and Output Voltage Synchronous Buck Controller

Overview

TopologyBuck Converter
Input voltage16-100 V
Switching frequency200-240 kHz
Output 112 V / 20 A

Description

The evaluation circuit EVAL-LTC7897-AZ features the LTC®7897: a 140V Low IQ Synchronous Buck Controller with Programmable 5V to 10V Gate Drive. Split gate drivers allow for easily adjustable turn-on and turn-off of FETs. User adjustable adaptive and smart dead time control modes are available for optimal gate timing. Additionally, the IC features low IQ, up to 2.5MHz programmable/synchronizable switching frequency, spread spectrum, and a small 28-lead (4mm x 5mm) QFN package. These features allow for a wide variety of applications including industrial, military, medical, and telecommunications systems.The EVAL-LTC7897-AZ operates from a 16V to 100V input voltage range and generates a 12V, 20A output (see Figure 8 in user guide). The LTC7897 has a precision voltage reference providing an output voltage with 2% tolerance over the full operating conditions. The EVAL-LTC7897-AZ is set to a 200kHz switching frequency, which results in a small and efficient circuit. The converter achieves over 93% efficiency with a 20A load at full operating VIN and peak efficiency over 96%.

Features

  • Wide VIN Range: 4V to 135V (140V ABS MAX)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 135V (140V ABS MAX)
  • Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE, 15V ABS MAX)
  • Adjustable Driver Voltage UVLO
  • Adaptive or Resistor Adjustable Dead Times
  • Split-Output Gate Drivers for Adjustable Turn-On and Turn-Off Driver Strengths
  • 100% Duty Cycle Operation
  • Low Operating IQ: 5μA (48V<IN to 3.3VOUT)
  • Spread Spectrum Frequency Modulation
  • Programmable Frequency (100kHz to 2.5MHz);
  • Synchronizable Frequency (100kHz to 2.5MHz);
  • 28-Pin (4mm x 5mm) QFN Package

Typical applications

  • Industrial Power Systems
  • Telecommunications Power Systems
  • Military/Avionics

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
Pitch(mm)
Ø D(mm)
Pins
Type
Mount
IR(A)
Working Voltage(V (AC))
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 6.8 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance6.8 nF
Capacitance±10% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, 47 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage200 V (DC)
Size13.0 x 20.0 
–
Dissipation Factor15 %
–
–
Length20 mm
–
–
–
PackagingAmmopack 
–
–
–
–
–
–
–
Endurance 10000
Ripple Current980 mA
Leakage Current476 µA
Pitch5 mm
Diameter13 mm
–
–
–
–
–
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2013 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length20.8 mm
Width20.5 mm
Height13.5 mm
–
–
Inductance5.5 µH
Performance Rated Current23.35 A
Saturation Current @ 10%30 A
Saturation Current @ 30%33 A
DC Resistance4.4 mΩ
Self Resonant Frequency21 MHz
Wire TypeFlat 
–
–
–
–
–
Pins2 
–
MountSMT 
Rated Current22 A
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
Operating Temperature -40 °C up to +105 °C
–
Insulation Resistance1000 MΩ
–
Length6 mm
–
–
–
PackagingBag 
–
–
–
–
–
–
–
–
–
–
Pitch2 mm
–
Pins6 
TypeStraight 
MountTHT 
Rated Current2 A
Working Voltage200 V (AC)
–Check availability