IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7897

140V, Low IQ, Synchronous Buck Controller with Programmable 5V to 10V Gate Drive

Overview

TopologyBuck Converter
Input voltage4-135 V
Switching frequency100-2500 kHz
Output 1135 V / 20 A

Description

The LTC®7897 is a high performance, 100% duty cycle capable, synchronous step-down, DC/DC switching regulator controller that drives all N-channel synchronous silicon metal oxide field effect transistor (MOSFET) power stages. Synchronous rectification increases efficiency, reduces power loss, and simplifies the application design by reducing thermal requirements.

Features

  • Wide VIN Range: 4V to 135V (140V ABS MAX)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 135V (140V ABS MAX)
  • Adjustable Gate Drive Level: 5V to 10V (OPTI-DRIVE, 15V ABS MAX)
  • Adjustable Driver Voltage UVLO
  • Adaptive or Resistor Adjustable Dead Times
  • Split-Output Gate Drivers for Adjustable Turn-On and Turn-Off Driver Strengths
  • 100% Duty Cycle Operation
  • Low Operating IQ: 5μA (48V<IN to 3.3VOUT)
  • Spread Spectrum Frequency Modulation
  • Programmable Frequency (100kHz to 2.5MHz);
  • Synchronizable Frequency (100kHz to 2.5MHz);
  • 28-Pin (4mm x 5mm) QFN Package

Typical applications

  • Industrial Power Systems
  • Military/Avionics
  • Telecommunications Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
L(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 4.7 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current34.95 A
Saturation Current @ 10%70 A
Saturation Current @ 30%78 A
DC Resistance2.64 mΩ
Self Resonant Frequency20 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
–
Length27 mm
–
–Check availability
SPECWE-HCF SMT High Current Inductor, 5.5 µH, 23.35 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.5 µH
Performance Rated Current23.35 A
Saturation Current @ 10%30 A
Saturation Current @ 30%33 A
DC Resistance4.4 mΩ
Self Resonant Frequency21 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
–
Length20.8 mm
–
–Check availability
SPECWE-HCF SMT High Current Inductor, 7 µH, 19.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance7 µH
Performance Rated Current19.5 A
Saturation Current @ 10%27 A
Saturation Current @ 30%30 A
DC Resistance6.17 mΩ
Self Resonant Frequency18 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
–
Length20.8 mm
–
–Check availability
SPECWE-HCF SMT High Current Inductor, 10 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance10 µH
Performance Rated Current34.95 A
Saturation Current @ 10%32.6 A
Saturation Current @ 30%37 A
DC Resistance2.64 mΩ
Self Resonant Frequency13 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
–
Length27 mm
–
–Check availability
SPECWE-HCF SMT High Current Inductor, 15 µH, 15.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current15.4 A
Saturation Current @ 10%19 A
Saturation Current @ 30%21 A
DC Resistance9.57 mΩ
Self Resonant Frequency12.8 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
–
Length20.8 mm
–
–Check availability
SPECWE-HCF SMT High Current Inductor, 22 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current34.95 A
Saturation Current @ 10%15.5 A
Saturation Current @ 30%18 A
DC Resistance2.64 mΩ
Self Resonant Frequency9 MHz
Wire TypeFlat 
–
–
–
–
–
–
–
–
Length27 mm
–
–Check availability
SPECWCAP-AT1H Aluminum Electrolytic Capacitors, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Capacitance47 µF
Rated Voltage200 V (DC)
Endurance 10000
Ripple Current980 mA
Leakage Current476 µA
Dissipation Factor15 %
Pitch5 mm
Diameter13 mm
Length20 mm
PackagingAmmopack 
–Check availability