IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7891 | Demoboard DC2995A

LTC7891 High Frequency Step-Down Supply with GaN FETs

Overview

TopologyBuck Converter
Input voltage36-72 V
Output 112 V / 20 A

Description

Demonstration circuit 2995A is a buck regulator featuring the LTC7891. The DC2995A operates from a 36V to 72V input voltage range and generates a 12V, 20A output. The LTC7891 has a precision voltage reference which can generate an output voltage with 2% tolerance over the full operating conditions. The 500kHz switching frequency operation results in a small and efficient circuit. The converter achieves over 96% efficiency with 20A load.The demonstration circuit can be easily modified to regulate output voltages from 0.8V to 60V.The DC2995A provides a high performance cost-effective solution for generating a 12V output. The LTC7891 data sheet gives a complete description of this part, its operation and application information and must be read in conjunction with this demo manual.

Features

  • GaN drive technology fully optimized for GaN FETs
  • Wide VIN range: 4 V to 100 V
  • Wide output voltage range: 0.8 V ≤ VOUT ≤ 60 V
  • No catch, clamp, or bootstrap diodes needed
  • Internal smart bootstrap switches prevent overcharging of high-side driver supplies
  • Internally optimized, smart near zero dead times or resistor adjustable dead times
  • Split output gate drivers for adjustable turn on and turn off driver strengths
  • Accurate adjustable driver voltage and UVLO
  • Low operating IQ: 5 μA (48 VIN to 5 VOUT)
  • Programmable frequency (100 kHz to 3 MHz)
  • Phase lockable frequency (100 kHz to 3 MHz)
  • Spread spectrum frequency modulation
  • 28-lead (4 mm × 5 mm) side wettable QFN package

Typical applications

  • Telecommunications power systems
  • Military avionics and medical systems
  • Industrial power systems
  • medical systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 3.1 µH, 33.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.1 µH
Performance Rated Current33.15 A
Saturation Current @ 10%41 A
Saturation Current @ 30%45 A
DC Resistance2.3 mΩ
Self Resonant Frequency29 MHz
Wire TypeFlat 
Pins2 
–
MountSMT 
Length20.8 mm
Height13.5 mm
Rated Current26 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability