IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7878 | Demoboard EVAL-LTC7878-AZ

70V Parallel Dual Phase 4-Switch Buck-Boost Controller

Overview

TopologyBuck-Boost Converter
Input voltage18-65 V
Switching frequency100-600 kHz
Output 124 V / 20 A

Typical applications

  • Distributed DC Power or Battery Systems
  • Industrial and Telecom Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 15 µH, 34.95 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current34.95 A
Saturation Current @ 10%22 A
Saturation Current @ 30%26 A
DC Resistance2.64 mΩ
Self Resonant Frequency11 MHz
Wire TypeFlat 
–Check availability