IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7878 | Demoboard DC2931A

High Efficiency Buck-Boost Converter

Overview

TopologyBuck-Boost Converter
Input voltage9-55 V
Output 112 V / 6 A

Description

Demonstration circuit 2931A is a buck-boost regulatorfeaturing the LTC®7878. The DC2931A operates from a 9V to 55V input voltage range and generates a 12V, 6A output. The LTC7878 has a precision voltage reference that can generate an output voltage with 1% tolerance over the full operating conditions. The 260kHz switching frequency operation results in a small and efficient circuit. The converter achieves over 97% efficiency with 6A load.The demonstration circuit can be easily modified to regulate output voltages from 1V to 70V.The DC2931A provides a high-performance, cost-effective solution for generating a 12V output. The LTC7878 data sheet gives a complete description of this part, its operation, and application information. Refer to it in conjunction with this demo manual.

Features

  • Single Inductor Architecture Allows VIN Above, Below or Equal to the Regulated VOUT
  • Synchronous Rectification: Up to 98% Efficiency
  • Wide VIN Voltage Range: 5V to 70V
  • ±1% Output Voltage Accuracy: 1V ≤ VOUT ≤ 70V n DCR or RSENSE Current Sensing
  • Peak Current Mode Control in Buck/Boost/BuckBoost Mode
  • Programmable Input or Output Current Regulation n 7V NMOS Gate Drivers
  • Phase-Lockable Frequency (100kHz to 600kHz)
  • Multiphase/Multi-ICs Parallel Operation
  • Selectable Continuous or Pulse-Skipping Mode Operation and Inductor Peak Current Limits
  • Small 32-Lead 5mm × 5mm QFN Package

Typical applications

  • Industrial and Telecom Systems
  • Distributed DC Power or Battery Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 100 nF, ±10%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
–
–
–
–
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWE-HCF SMT High Current Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size2013 
–
–
–
Width20.5 mm
–
Inductance4.2 µH
Performance Rated Current27 A
Saturation Current @ 10%34 A
Saturation Current @ 30%38 A
DC Resistance3.34 mΩ
Self Resonant Frequency24 MHz
Wire TypeFlat 
Pins2 
–
MountSMT 
Length20.8 mm
Height13.5 mm
Rated Current24 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability