IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7812 | Demoboard DC2422A-A

LTC7812EUH Wide VIN, Step-Up + Step-Down DC/DC Converter

Overview

TopologyBuck-Boost Converter
Input voltage4-36 V
Output 112.3 V / 1 A

Description

Demonstration circuit DC2422A is a step-up + step-downDC/DC converter featuring the LTC®7812EUH, a high performancedual output (Boost + Buck) synchronous DC/DC switching regulator controller. This board has threedifferent configurations:n DC2422A-A: Regulated VOUT to 12Vn DC2422A-B: Quasi regulated VOUT between 10V and16Vn DC2422A-C: Dual outputs: 12V (boost channel) 5V (buck channel)This circuit enables a drop-in layout where the total circuitarea is only 1½" by 1". The LTC7812EUH is in a 32-leadexposed pad QFN package.The main features of the board include rail tracking (buckchannel only), an internal 5V linear regulator for bias,separate RUN pins for each output and a Mode selectorthat allows the converter to run in CCM, pulse skip orBurst Mode® operation. S

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability