IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7811

40V, Low IQ, 3MHz, Triple Output Buck/Buck/Boost Controller

Overview

TopologyBuck Converter
Input voltage2-36 V
Switching frequency100-3000 kHz
Output 13.3 V / 6 A
Output 29.5 V
Output 35 V / 4 A

Description

The LTC®7811 is a high performance triple output (buck/ buck/boost) DC/DC switching regulator controller that drives all N-channel power MOSFET stages. Its constant frequency current mode architecture allows a phase-lock able switching frequency of up to 3MHz. The LTC7811 operates from a wide 4.5V to 40V input supply range. When biased from the output of the boost converter or another auxiliary supply, the LTC7811 can operate from an input supply as low as 1V after start-up. The very low no-load quiescent current extends operating run time in battery powered systems. OPTI-LOOP® com pensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC7811 features a precision 0.8V reference for the bucks, 1.2V reference for the boost and a power good output indicator. The LTC7811 additionally features spread spectrum oper ation which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interfer ence (EMI) standards.

Features

  • Dual Synchronous Buck Plus Single Boost Controllers
  • Low Operating IQ:
  • 14μA (14V to 3.3V, Channel 1 On)
  • Outputs Remain in Regulation Through Cold CrankDown to 1V Input Supply Voltage
  • Wide Bias Input Voltage Range: 4.5V to 40V
  • Buck Output Voltages Up to 40V
  • Boost Output Voltage Limited Only by ExternalComponents
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Low Battery Indicator for Automotive Applications
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst Mode® Operation at Light Loads
  • Boost Channel Current Monitor Output
  • Low Shutdown IQ: 1.5μA
  • Small 40-Lead 6mm × 6mm QFN Package
  • AEC-Q100 Automotive Qualification in Progress

Typical applications

  • Military/Avionics
  • Industrial
  • Automotive and Transportation

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 19.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current19.4 A
Saturation Current @ 10%8 A
Saturation Current @ 30%18 A
DC Resistance5.7 mΩ
Self Resonant Frequency40 MHz
MaterialSuperflux 
Packaging Unit400 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.9 µH, 8.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.9 µH
Performance Rated Current8.3 A
Saturation Current @ 10%2.2 A
Saturation Current @ 30%6.5 A
DC Resistance14.5 mΩ
Self Resonant Frequency56 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability