IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7804 | Demoboard DC2846A

LTC7804 Low IQ Synchronous Boost Controller

Overview

TopologyBoost Converter
Input voltage6-24 V
Output 124 V / 3 A

Description

Demonstration circuit DC2846A is a DC/DC synchronous boost converter featuring the LTC®7804 (MSE package), a spread spectrum or constant frequency current mode synchronous boost controller. The DC2846A generates a 24V output voltage and provides up to 6A of output current.

Features

  • Wide input voltage range: from 6V to 24V
  • Relatively high output power, up to 150W
  • Extremely low quiescent current, it’s 15μA at sleep mode and as low as 1μA at shutdown
  • Onboard low power bias supply
  • Ability to select spread spectrum or fixed frequency
  • Pulse-skipping mode, forced continuous operation or low ripple Burst Mode® operation at light loads
  • Synchronization with external clock

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.8 µH, 22.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.8 µH
Performance Rated Current22.5 A
Saturation Current @ 10%8 A
Saturation Current @ 30%17.5 A
DC Resistance3.3 mΩ
Self Resonant Frequency35 MHz
MaterialWE-PERM 
Packaging Unit400 
Pins2 
–
MountSMT 
Length13.2 mm
Height6.2 mm
–
–
Operating Temperature -40 °C up to +155 °C
–
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Packaging Unit1000 
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
Packaging Unit1000 
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability