IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7803 | Demoboard DC2834A

High Frequency, Low IQ Synchronous Step-Down Controller

Overview

TopologyBuck Converter
Input voltage5-38 V
Output 13.3 V / 20 A

Description

Demonstration circuit DC2834A is a DC/DC synchronous step-down converter featuring the LTC®7803 (MSE package), a spread spectrum or constant frequency current mode synchronous step-down controller. The DC2834A generates a 3.3V of output voltage.

Features

  • Wide input voltage range: from 5V to 38V
  • High load current, up to 20A
  • Extremely low quiescent current: 15μA in sleep mode and as low as 1μA at shutdown
  • Ability to select spread spectrum or fixed frequency
  • Selectable pulse-skipping, forced continuous operation or low ripple Burst Mode® operation at light loads
  • Synchronization with external clock
  • The DC2834A supports RSENSE or inductor DCR cur¬rent sensing (optional).

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
RDC max.(mΩ)
fres(MHz)
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CHSA SMT High Current Inductor, 0.68 µH, 41.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Saturation Current41.4 A
DC Resistance2.05 mΩ
Self Resonant Frequency88 MHz
–
–
–
Size1212 
–
–
–
Width12.2 mm
–
–
–
MountSMT 
Length12.2 mm
Height11.75 mm
Rated Current25.3 A
–
Operating Temperature -55 °C up to +150 °C
–
–Check availability
SPECWCAP-CSGP MLCCs 10 V(DC), –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability