IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7802-3.3

40V Low IQ, 3MHz Dual, 2-Phase Synchronous Step-Down Controller with Spread Spectrum

Overview

TopologyBuck Converter
Input voltage4.5-38 V
Output 15 V / 10 A
Output 23.3 V / 12 A

Description

The LTCR7802-3.3 is a high performance dual step-down synchronous DC/DC switching regulator controller that drives all N-channel power MOSFET stages. Constant frequency current mode architecture allows a phase-lockable switching frequency of up to 3MHz. The LTC7802-3.3 operates from a wide 4.5V to 40V input supply range. Power loss and supply noise are minimized by operating the two controller output stages out-of-phase. The very low no-load quiescent current extends operating runtime in battery powered systems. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC7802-3.3 features a precision 0.8V reference and power good output indicators. The MODE pin selects among Burst Mode operation, pulse-skipping mode, or continuous inductor current mode at light loads. The LTC7802-3.3 additionally features spread spectrum operation which significantly reduces the peak radiated and conducted noise on both the input and output supplies, making it easier to comply with electromagnetic interference (EMI) standards.

Features

  • Wide Input Voltage Range: 4.5V to 40V
  • Wide Output Voltage Range: 0.8V to 99% - VIN
  • Low Operating IQ: 12μA (14V to 3.3V, Channel 1 On)
  • Fixed 3.3V Output Voltage on Channel 1
  • Spread Spectrum Operation
  • RSENSE or DCR Current Sensing
  • Out-of-Phase Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple, Burst ModeR Operation at Light Loads
  • Very Low Dropout Operation: 99% Duty Cycle
  • Power Good Output Voltage Monitors
  • Output Overvoltage Protection
  • Internal LDO Powers Gate Drive from VIN or EXTVCC
  • Low Shutdown IQ: 1.5μA
  • Side Wettable 4mm × 5mm QFN-28 Package

Typical applications

  • Automotive and Transportation
  • Military / Avionics
  • Industrial

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.9 µH, 36 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.9 µH
Performance Rated Current36 A
Saturation Current @ 10%11 A
Saturation Current @ 30%28 A
DC Resistance1.6 mΩ
Self Resonant Frequency72 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.8 µH, 19.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.8 µH
Performance Rated Current19.5 A
Saturation Current @ 10%8 A
Saturation Current @ 30%22 A
DC Resistance5.6 mΩ
Self Resonant Frequency48 MHz
MaterialSuperflux 
Packaging Unit400 
–Check availability