IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7800 | Demoboard DC2786A

LTC7800 Demo Board | 8 ≥ VIN ≥ 40V, VOUT = 3.3V @ 10A

Overview

TopologyBuck Converter
Input voltage8-40 V
Switching frequency320-2250 kHz
Output 13.3 V / 10 A

Typical applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCF SMT High Current Inductor, 4.2 µH, 27 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.2 µH
Performance Rated Current27 A
Saturation Current @ 10%34 A
Saturation Current @ 30%38 A
DC Resistance3.34 mΩ
Self Resonant Frequency24 MHz
Wire TypeFlat 
–Check availability