IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7060 | Demoboard EVAL-LTC7872-AZ

EVAL-LTC7872-AZ User Guide: LTC7872/LTC7060 | 48V-to-14V, 4-phase, 1.7kW Bidirectional Supply

Overview

TopologyBuck Converter
Input voltage30-75 V
Output 114 V / 120 A

Description

The evaluation board EVAL-LTC7872-AZ is a high power, high efficiency, four-phase bidirectional converter featuring the LTC7872 and LTC7060. The terminals labeled VHIGH and VLOW are either inputs or outputs depending on the direction of power flow. When the switch SW1 is set to the BUCK position, VLOW provides a 14V output and VHIGH is the input with a range of 30V to 75V with a maximum load current of 120A. When the switch SW1 is in the BOOST position, VHIGH provides a 48V output and VLOW is the input with a range of 10V to 14V with a maximum load current of 34A at a 14V input voltage. The maximum ILOW current is 120A in both directions. The maximum output power is 1.7kW when operating as a buck within the input voltage range. When operating as a boost, the maximum output power is 1.6kW when the input voltage is 14V. External airflow is required when operating at maximum power in either direction of power flow. The MOSFETs in each phase are driven by the LTC7060 half-bridge driver.

Features

  • SPI-Compatible Port
  • Pin-Selectable, Light-Load Operating Modes
  • Buck: FCM, DCM, and Burst Mode Operation
  • Boost: FCM and DCM
  • Optional Jumper to Enable Spread-Spectrum Modulation
  • Footprints for Optional PG-HSOF-8-1 MOSFETs and Coupled Inductors
  • Optional UVLO Circuits for VHIGH and VLOW
  • SYNC, CLKOUT, RUN, FAULT, PGOOD, and PWMEN Pins
  • A DC2026C Linduino Board and QuikEval Software
  • Increasing or Decreasing the VLOW/VHIGH Regulation Voltage When SW1 Switch Is in Buck/Boost Position
  • Changes to the DC Current Limit Using the SETCUR Pin
  • Making Adjustments to the Frequency Spread and Modulation Rate of the Spread Spectrum Circuit When Spread Spectrum Is Enabled
  • Monitoring the Operational Status and Faults of the LTC7872

Typical applications

  • Automotive and Industrial Power Systems, Telecommunication Power Systems, Half-Bridge and Full-Bridge Converters

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Wire Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
–
–
–
–Check availability
SPECWE-HCF SMT High Current Inductor, 27 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length27 mm
–
Inductance6.8 µH
Performance Rated Current34.95 A
Saturation Current @ 10%49.8 A
Saturation Current @ 30%55 A
DC Resistance2.64 mΩ
Self Resonant Frequency17 MHz
Wire TypeFlat 
–Check availability