IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC7004 | Demoboard DC2750A

Fast 60V High Side NMOS Static Switch Driver with PassThru

Overview

TopologyOther Topology
Input voltage60 V
Output 160 V / 14.5 A
IC revision1

Description

The LTC7004 is a fast high side N-channel MOSFET gate driver that operates from input voltages up to 60V. It contains an internal charge pump that fully enhances an external N-channel MOSFET switch, allowing it to remain on indefinitely.Its powerful driver can easily drive large gate capacitances with very short transition times, making it well suited for both high frequency switching applications or static switch applications that require a fast turn-on and/or turn-off time.The LTC7004 is available in the thermally-enhanced 10-lead MSOP package.

Features

  • Wide Operating VIN : Up to 60V
  • 1Ω Pull-Down, 2.2Ω Pull-Up for Fast Turn-On and Turn-Off Times with 35ns Propagation Delays
  • Internal Charge Pump for 100% Duty Cycle
  • Adjustable Turn-On Slew Rate
  • Gate Driver Supply from 3.5V to 15V
  • Adjustable VIN Overvoltage Lockout
  • Adjustable Driver Supply VCC Undervoltage Lockout
  • CMOS Compatible Input
  • Thermally Enhanced, High Voltage Capable 10-Lead MSOP Package

Typical applications

  • Static Switch Driver, Load and Supply Switch Driver, Electronic Valve Driver, High Frequency High Side Gate Driver

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
C
VR(V (DC))
Endurance(h)
IRIPPLE(mA)
ILeak(µA)
DF(%)
Pitch(mm)
Ø D(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-ATUL Aluminum Electrolytic Capacitors, 12.5 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.5 mm
Capacitance100 µF
Rated Voltage63 V (DC)
Endurance 7000
Ripple Current640 mA
Leakage Current63 µA
Dissipation Factor9 %
Pitch5 mm
Diameter10 mm
PackagingAmmopack 
Check availability
SPECWA-SNSR Self-Retaining Spacer, 15.9 mm, 4.8 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length15.9 mm
Drilling in Panel4.8 mm
Check availability