IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6813-1

18-Cell Battery Monitor with Daisy Chain Interface

Overview

TopologyOther Topology

Description

The LTC®6813-1 is a multicell battery stack monitor that measures up to 18 series connected battery cells with a total measurement error of less than 2.2mV. The cell measurement range of 0V to 5V makes the LTC6813-1 suitable for most battery chemistries. All 18 cells can be measured in 290μs, and lower data acquisition rates can be selected for high noise reduction. Multiple LTC6813-1 devices can be connected in series, permitting simultaneous cell monitoring of long, high voltage battery strings. Each LTC6813-1 has an isoSPI interface for high speed, RF immune, long distance com¬munications. Multiple devices are connected in a daisy chain with one host processor connection for all devices. This daisy chain can be operated bi-directionally, ensuring communication integrity, even in the event of a fault along the communication path. The LTC6813-1 can be powered directly from the bat¬tery stack or from an isolated supply. The LTC6813-1 includes passive balancing for each cell, with individual PWM duty cycle control for each cell. Other features include an onboard 5V regulator, nine general purpose I/O lines and a sleep mode, where current consumption is reduced to 6μA.

Features

  • AEC-Q100 Qualified for Automotive Applications
  • Measures Up to 18 Battery Cells in Series
  • 2.2mV Maximum Total Measurement Error
  • Stackable Architecture for High Voltage Systems
  • Built-In isoSPI™ Interface nn1Mb Isolated Serial Communications
  • Uses a Single Twisted Pair, Up to 100 Meters
  • Low EMI Susceptibility and Emissions
  • Bidirectional for Broken Wire Protection
  • 290μs to Measure All Cells in a System
  • Synchronized Voltage and Current Measurement
  • 16-Bit Delta-Sigma ADC with Programmable 3rd Order Noise Filter
  • Engineered for ISO 26262-Compliant Systems
  • Passive Cell Balancing Up to 200mA (Max) with Programmable Pulse Width Modulation
  • 9 General Purpose Digital I/O or Analog Inputs
  • Temperature or Other Sensor Inputs
  • Configurable as an I2C or SPI Master
  • 6μA Sleep Mode Supply Current
  • 64-Lead eLQFP Package

Typical applications

  • Electric and Hybrid Electric Vehicles
  • High Power Portable Equipment
  • Backup Battery Systems, Grid Energy Storage

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LAN LAN Transformer, 10/100BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100BASE-T 
Ports
PoEnon-PoE 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage4500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
SPECWE-LAN LAN Transformer, 10/100BASE-T, 1
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Data rate10/100BASE-T 
Ports
PoEPoE (up to 350 mA) 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
Insulation Test Voltage4500 V (RMS)
MountSMT 
Inductance350 µH
Check availability
750340848
SPECAnalog Modem Transformer, –, –
Simu­lation
Availability
Downloads
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series Analog Modem Transformer
Check availability