IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6810-1 | Demoboard DC2515B

6-Channel Battery-Stack Monitor with Daisy-Chain Interface

Overview

TopologyOther Topology
Input voltage5-27.5 V

Description

Demonstration circuit 2515B features the LTC®6810-1, a 6-channel battery-stack monitor. Multiple boards can be linked through a 2-wire isolated serial interface (isoSPI™) to monitor a long series of cells in a stack. The DC2515B demo board also features reversible isoSPI enabling a redundant communication path. The PCB, components,and DuraClik connectors are optimized for Low EMI Susceptibility and Emissions.The DC2515B can communicate to a PC by connecting a DC2792B dual master isoSPI together with DC2026 Linduino® One. The DC2026 must be loaded with the appropriate program (called a sketch) to control the battery stack monitor IC and receive data through a USB serial port. The DC2026C provides a standard SPI interface which can be translated to isoSPI and then connected to a DC2515B isoSPI port (J4 or J5 connector). The DC2792B companion board provides two SPI-isoSPI channels for reversible operation.

Features

  • AEC-Q100 Qualified for Automotive Applications
  • Measures Up to 6 Battery Cells in Series
  • 1.8mV Maximum Total Measurement Error
  • Stackable Architecture Supports 100s of Cells
  • 290μs to Measure All Cells in a System
  • Built-in isoSPI™ Interface
  • 1Mb Isolated Serial Communications
  • Uses Single Twisted Pair, Up to 100 Meters
  • Low EMI Susceptibility and Emissions
  • Bidirectional for Broken Wire Protection
  • Guaranteed Performance Down to 5V
  • Performs Redundant Cell Measurements
  • Engineered for ISO 26262 Compliant Systems
  • Passive Cell Balancing with Programmable Pulse Width Modulation
  • 4 General Purpose Digital I/O or Analog Inputs
  • Temperature or Other Sensor Inputs
  • Configurable as an I2C or SPI master
  • 4μA Sleep Mode Supply Current
  • 44-Lead SSOP Package

Typical applications

  • Backup Battery Systems, Grid Energy Storage
  • High Power Portable Equipment
  • Electric and Hybrid Electric Vehicles

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(mm)
f(mm)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 16 V(DC), 1.6 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length1.6 mm
–
Capacitance100 nF
Capacitance±10% 
Rated Voltage16 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
–Check availability
SPECWA-SNSR Self-Retaining Spacer, 6.4 mm, 4.8 mm
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length6.4 mm
Drilling in Panel4.8 mm
–
–
–
–
Operating Temperature -30 °C up to +85 °C
–
–
–
–
–
–
–
–Check availability