IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6102 | Demoboard Si-MB4002A

Wireless Pro Kit Mainboard

Overview

TopologyOther Topology
Input voltage5 V

Description

he LTC®6102/LTC6102HV are versatile, high voltage, highside current sense amplifiers. Their high supply voltage rating allows their use in many high side applications, while the low drift and offset ensure accuracy across a wide range of operating conditions. The LTC6102-1 is a version of the LTC6102 that includes a low power disable mode to conserve system standby power.The LTC6102/LTC6102HV monitor current via the voltage across an external sense resistor (shunt resistor). Internal circuitry converts input voltage to output current, allowing a small sense signal on a large common mode voltage to be translated to a ground-referred signal. Low DC offset allows the use of very low shunt resistor values and large gain-setting resistors. As a result, power loss in the shunt is reduced.The wide operating supply and high accuracy make the LTC6102 ideal for a large array of applications, from automotive, to industrial and power management. A maximum input sense voltage of 2V allows a wide range of currents and voltages to be monitored. Fast response makes the LTC6102 the perfect choice for load current warnings and shutoff protection control.

Features

  • Supply Range:
  • 4V to 60V, 70V Maximum (LTC6102)
  • 5V to 100V, 105V Maximum (LTC6102HV)
  • ±10µV Input Offset Maximum
  • ±50nV/°C Input Offset Drift Maximum
  • Fast Response: 1µs Step Response
  • Gain Configurable with Two Resistors
  • Low Input Bias Current: 3nA Maximum
  • PSRR 130dB Minimum
  • Output Currents up to 1mA
  • Operating Temperature Range: –40°C to 125°C
  • Disable Mode (LTC6102-1 Only): 1µA Maximum
  • Available in 8-Lead MSOP and 3mm × 3mm DFN Packages

Typical applications

  • Application development and debugging of wireless products
  • Automotive Controls
  • Battery Monitoring
  • Motor Control

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 1000 Ω, 1200 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz1000 Ω
Maximum Impedance1200 Ω
Maximum Impedance200 MHz 
Rated Current 2550 mA
DC Resistance1.5 Ω
TypeWide Band 
–Check availability