IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6091

LTC6091 - Dual 140V, Rail-to-Rail Output, Picoamp Input Current Op Amp

Overview

TopologyFlyback Converter
Input voltage9 V
Output 165 V
IC revisionA

Description

The LTC®6091 is a dual, high voltage precision operational amplifier. The low noise, low bias current input stage is ideal for high gain configurations. The LTC6091 has low input offset voltage, a rail-to-rail output stage, and can be run from a single 140V or split ±70V supplies.

The LTC6091 is internally protected against overtemperture conditions. A thermal warning output, TFLAG, goes active when the die temperature approaches 150°C. The output stage can be turned off with the output disable pin OD. By tying the OD pin to the thermal warning output, the part will disable the output stage when it is out of the safe operating area. These pins easily interface to any logic family.

The LTC6091 is unity-gain stable with up to a 200pF output capacitor. A wide input and output common mode range along with many features makes the LTC6091 useful for many high voltage applications.

Features

  • Supply Range: ±4.75V to ±70V (140V)
  • 0.1Hz to 10Hz Noise: 3.5μVP-P
  • Input Bias Current: 50pA Maximum
  • Low Offset Voltage: 1.25mV Maximum
  • Low Offset Drift: ±5μV/°C Maximum
  • CMRR: 130dB Minimum
  • Rail-to-Rail Output Stage
  • Output Sink and Source: 50mA
  • 12MHz Gain-Bandwidth Product
  • 21V/μs Slew Rate
  • 11nV/√Hz Noise Density
  • Thermal Shutdown
  • 4mm × 6mm 16-Lead QFN Package

Typical applications

  • High Voltage Regulators
  • Piezo Drivers
  • Photodiode Amplifier
  • ATE
  • Optical Networking

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 8 - 15 V (DC), 150 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 8 - 15 V (DC)
Output Voltage 1150 V
Output Current 10.001 A
Output Voltage 2-150 V
Output Current 20.001 A
Inductance80 µH
Turns Ratio1:5:5 
Saturation Current1 A
Leakage Inductance2 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT3748 
–Check availability