IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC6090 | Demoboard DC1979A

LTC6090 | 140V RROut Op Amp Demo Board

Overview

TopologyBoost Converter
Input voltage7-12 V
Output 165 V
Output 2-62 V
IC revision2

Description

Demonstration circuit 1979A is a high voltage CMOS amplifier featuring the LTC®6090. An onboard isolated flyback converter provides ±62V power to the LTC6090 for evaluating large signal performance. A jumper sets the gain of the ultrahigh-input impedance circuit to either unity (1×) or 20×. In the 20× mode, a signal input of just 3V can provide nearly full-swing output. In the unity-gain setting, the part operates as a precision buffer for highvoltage signals.

SPECIAL FORM-FACTOR

The DC1979A includes a preassembled power converter and amplifier circuit on a small printed circuit, so the user only needs to furnish a 7V to 12V power source to operate the demo. The layout has provisions for optional BNC connectors and mounting features to install the board in a standard plastic enclosure if a permanent utility unit is desired. Refer to the Appendix for mechanical details.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
VIN
VOut1(V)
IOut1(A)
VOut2(V)
IOut2(A)
L(µH)
n
ISAT(A)
LS(µH)
VT(V (AC))
Size
IC Reference
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-FB Flyback Transformer suitable for LT3573/ LT3574/ LT3575/ LT3748, 8 - 15 V (DC), 150 V
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 8 - 15 V (DC)
Output Voltage 1150 V
Output Current 10.001 A
Output Voltage 2-150 V
Output Current 20.001 A
Inductance80 µH
Turns Ratio1:5:5 
Saturation Current1 A
Leakage Inductance2 µH
Insulation Test Voltage1500 V (AC)
SizeEP7 
IC ReferenceLT3748 
–Check availability