IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4274A | Demoboard DC1814A-A

DC1814A-A - LTC4274A-1 Demo Board | LTPoE++ (38.7W) PSE (req. DC2093)

Overview

TopologyBuck Converter
Input voltage55-57 V
IC revisionE

Description

Demonstration circuit 1814A features the LTC®4274A,single port power sourcing equipment (PSE) controller,capable of delivering up to 90W of LTPoE++™ power to a compatible LTPoE++ powered device (PD). A proprietary detection/classification scheme allows mutual identificationbetween an LTPoE++ PSE and LTPoE++ PD while remaining compatible and interoperable with existing Type 1 (13W) and Type 2 (25.5W) PDs. The LTC4274A feature set is a superset of the popular LTC4274. ThesePSE controllers utilize low RON external MOSFETs and 0.25Ω sense resistors which are especially important at the LTPoE++ current levels to maintain the lowest possible heat dissipation.

The LTC4274A is available in multiple power grades, allowing delivered PD power of 13W, 25.5W, 38.7W, 52.7W, 70W and 90W. The DC1814A has four variations DC1814A-A, DC1814A-B, DC1814A-C, and DC1814A-D which accommodate the LTPoE++ power levels (Table 1).

The LTC4274A is configured in the DC1814A as an AUTO pin high, MID pin high, autonomous midspan power injector; input data from an existing network system is sent out, along with power, to a PD. The LTC4274A autonomously detects a PD, turns power on to the port, and disconnectsport power without the need for a microcontroller. A single 55V supply is required to power the DC1814A. A simple LDO regulator circuit on the board powers the digital supply of the LTC4274A. A SHDN pushbutton shuts down the port and disables detection. A RESET pushbutton resets the LTC4274A to the AUTO pin high state.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Data rate
Ports
PoE
Improved CMRR
Operating Temperature
VT(V (RMS))
Mount
L(µH)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWS-TASV J-Bend SMT Tact Switch 6.0x3.5 mm, 5 mm, 160 g
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height5 mm
Operation Force160 g
Electrical Life50000 Cycles
Actuator ColorBlack 
WashableNo 
Vaporphase processnot specified 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWE-LAN LAN Transformer, 10.16 mm, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height10.16 mm
Data rate1000BASE-T 
Ports
PoEPoE+ (up to 1150 mA) 
Improved Common Mode RejectionNo 
Operating Temperature 0 °C up to +70 °C
Insulation Test Voltage1500 V (RMS)
MountSMT 
Inductance350 µH
Check availability