IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4126ADJ | Demoboard DC3079A

Overview

TopologyBuck Converter
Input voltage4.5-5.5 V
Switching frequency40-90 kHz
Output 11.2 V / 0.01 A

Typical applications

  • Hearing Aids, Low Power Li-Ion Powered Devices, Wireless Headsets, IoT Wearables.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 6 x 2 mm
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 6 x 2 mm 
Inductance7.2 µH
Rated Current0.8 A
DC Resistance450 mΩ
Self Resonant Frequency32 MHz
Q-Factor10 
Power Capability [1]5 W
Check availability