IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4126 ADJ | Demoboard DC3078A

Wireless Li-Ion Charger with 1.2V Step-Down DC/DC Converter

Overview

TopologyBuck Converter
Input voltage4.5-5.5 V
Output 11.2 V / 0.01 A

Description

Demonstration Kit DC3080-KIT features LTC®4126ADJ, wireless Li-Ion Charger with 1.2V Step-Down DC/ DC Converter. This kit comprises a wireless transmitter DC3081A, a wireless receiver DC3078A and two 6mm application-sized receivers DC3079A. DC3078A wireless charger receiver incorporates an external trickle charge circuit that reduces the charge current to 1mA when a deeply discharged battery with voltage lower than 2.8V is plugged in. The combination of DC3081A transmitter and DC3078A receiver can charge a single Li-Ion battery at up to10mA with an airgap of 4.0mm to 8.0mm.

Features

  • Wireless Li-Lon Battery Charger Plus High Efficiency Multi-Mode Charge Current from 1mA to 50mA Via an External Resistor
  • Programmable Charge Current from 1mA to 50mA Via an External Resistor
  • Wideband Rx Frequency: DC to >10MHz
  • Integrated Rectifier with Overvoltage Limit
  • Charge Voltage: 4.2V
  • Low Battery Disconnect: 3.0V
  • NTC Pin for Temperature Qualified Charging
  • DC/DC Regulated Output: 1.2V
  • DC/DC Output Current: Up to 60mA
  • 50kHz/75kHz Switching, No Audible Noise
  • Pushbutton and/or Digital on/off Control for DC/DC
  • Thermally Enhanced 12-Lead 2mm × 2mm LQFN Package

Typical applications

  • Hearing Aids, Low Power Li-Ion Powered Devices, Wireless Headsets, IoT Wearables.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
H(mm)
Operation Force(g)
Electrical Life(Cycles)
Actuator Color
Washable
Vaporphase process
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
Pins
Type
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, 1.68 mm, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height1.68 mm
–
–
–
–
–
Complianceworks with Qi Rx IC's 
SizeØ 10 x 1.6 mm 
Inductance13 µH
Rated Current0.8 A
DC Resistance500 mΩ
Self Resonant Frequency26 MHz
Q-Factor17 
Power Capability [1]15 W
Pins2 
–
MountTHT 
Length10 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWS-TASV SMT Tact Switch 6.0x3.8 mm, 2.5 mm, 260 g
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Height2.5 mm
Operation Force260 g
Electrical Life30000 Cycles
Actuator ColorWhite 
WashableNo 
Vaporphase processnot specified 
–
–
–
Rated Current0.05 A
–
–
–
–
–
–
–
–
–
Operating Temperature -40 °C up to +85 °C
PackagingTape and Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
Rated Current3 A
–
–
–
–
Pins2 
–
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Rated Current2 A
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability