IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4125EUFD | Demoboard DC2386A-B

LTC4125EUFD and LTC4120EUD Wireless Power Transfer Battery Charger Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage3-5.5 V
Output 14.25 V / 0.4 A
IC revisionA

Description

Demonstration kit DC2386A is a kit of the DC2330ALTC®4125EUFD demonstration board, the DC2445A-A/DC2445A-B LTC4120EUD demonstration board, and anassortment of different length standoffs. The DC2330Acan deliver up to 1.68W to the receive board with up to12mm spacing between the transmit and receive coils. The L, LT, LTC, LTM, Linear Technology and the Linear logo are registered trademarks of LinearTechnology Corporation. All other trademarks are the property of their respective owners.PERFORMANCE SUMMARYDC2330A transmitter supports Foreign Object Detectionvia the LTC4125.Design files for this circuit board are available athttp://www.linear.com/demo/DC2386A

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Application
Interface Type
Type
Variant
Gender
Pins
Mount
Working Voltage(V (AC))
Packaging
L(mm)
H(mm)
Operating Temperature
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-USB Mini/Micro Connectors, Micro USB 2.0, Type B
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ApplicationMicro USB 2.0 
Interface TypeType B 
TypeHorizontal 
Variantwith Pads & Pegs 
GenderReceptacle 
Pins5 
MountSMT 
Working Voltage30 V (AC)
PackagingTape and Reel 
–
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current1 A
–
–
–
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Transmitter Coil, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
Pins2 
MountTHT 
–
–
Length50 mm
Height6 mm
–
ComplianceQi - A10; MP-A1/A7 
SizeØ 50 x 6 mm 
Inductance24 µH
Rated Current6 A
DC Resistance100 mΩ
Self Resonant Frequency5 MHz
Q-Factor180 
Power Capability [1]100 W
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
TypeStraight 
–
GenderPin Header 
Pins3 
MountTHT 
Working Voltage200 V (AC)
PackagingBag 
Length6 mm
–
Operating Temperature -40 °C up to +105 °C
–
–
–
Rated Current2 A
–
–
–
–
–Check availability