IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4124 | Demoboard DC2769A-A

LTC6990/LTC4124 10mA Wireless Li-Ion Charger 10mA Demonstration Kit

Overview

TopologyWireless Power Transfer
Input voltage4.5-5.5 V
Switching frequency1-1.4 kHz
Output 14.35 V / 0.01 A

Description

DC2769A-A-KIT is a kit of the DC2771A-A transmitter board, featuring LTC®6990, the DC2775A-A, featuring LTC4124, and the DC2774A application-sized receiver board featuring LTC4124. The DC2775A-A receiver can charge a single Li-Ion battery at up to 10mA with an air gap of 0.5mm between the transmit and receive coils.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Compliance
Size
L(µH)
IR(A)
RDC max.(mΩ)
fres(MHz)
Q
P(W)
Pins
Type
Mount
L(mm)
H(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-WPCC Wireless Power Transfer Receiver Coil, Qi - Airfuel Alliance, 28,9 x 15,7 x 0,76 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
ComplianceQi - Airfuel Alliance 
Size28,9 x 15,7 x 0,76 mm 
Inductance7.5 µH
Rated Current1.55 A
DC Resistance380 mΩ
Self Resonant Frequency23 MHz
Q-Factor16 
Power Capability [1]20 W
Pins2 
–
MountTHT 
Length28.9 mm
Height0.76 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWE-WPCC Wireless Power Transfer Receiver Coil, works with Qi Rx IC's, Ø 6 x 2 mm
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Complianceworks with Qi Rx IC's 
SizeØ 6 x 2 mm 
Inductance7.2 µH
Rated Current0.8 A
DC Resistance450 mΩ
Self Resonant Frequency32 MHz
Q-Factor10 
Power Capability [1]5 W
Pins2 
–
MountTHT 
Length6 mm
Height2 mm
–
Operating Temperature -20 °C up to +105 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
Rated Current3 A
–
–
–
–
Pins2 
–
–
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
Rated Current2 A
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability