IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4041

2.5A Supercapacitor Backup Power Manager

Overview

TopologyBuck Converter
Input voltage2.9-5 V
Output 12.5 A
IC revisionA

Description

The LTCR4041 is a complete supercapacitor backup system for 2.9V to 5.5V supply rails. It contains a high current step-down DC/DC converter to charge a single supercapacitor or two supercapacitors in series. When input power is unavailable, the step-down regulator operates in reverse as a step-up regulator to backup the system output from the supercapacitor(s). The LTC4041’s adjustable input current limit function reduces charge current to protect the input supply from overload while an external disconnect switch isolates the input supply during backup. When the input supply drops below the adjustable PFI threshold, the 2.5A boost regulator delivers power from the supercapacitor to the system output. An optional input overvoltage protection (OVP) circuit protects the LTC4041 from high voltage damage at the VIN pin. An internal supercapacitor balancing circuit maintains equal voltages across each supercapacitor and limits the maximum voltage of each supercapacitor to a pre-determined value. The LTC4041 is available in a low profile (0.75mm) 24-Lead 4mm × 5mm QFN package.

Features

  • 2.5A Step-Down Supercapacitor Charger and 2.5A Step-Up Backup Supply
  • 6.5A Switches for 2.5A Backup from One Supercapacitor or Two in Series
  • Input Current Limit Prioritizes Load over Charge Current
  • Input Disconnect Switch Isolates Input During Backup
  • Automatic Seamless Switch-Over to Backup Mode
  • Internal Supercapacitor Balancer (No External Resistors)
  • Programmable Charge Current and Charge Voltage
  • Input Power Fail Indicator
  • System Power Good Indicator
  • Optional OVP Circuitry Protects Device to >60V
  • Constant Frequency Operation
  • Thermally Enhanced 24-Lead 4mm × 5mm QFN Package

Typical applications

  • Servers/Solid State Drives
  • Ride-Through “Dying Gasp” Supplies, High Current Ride-Through 3V to 5V UPS
  • Power Meters/Industrial Alarms

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-XHMI SMT Power Inductor, 2.2 µH, 10.85 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.85 A
Saturation Current @ 30%16.25 A
DC Resistance10.5 mΩ
DC Resistance11.55 mΩ
Self Resonant Frequency37 MHz
MountSMT 
–Check availability