IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC4020

55V Buck-Boost Multi-Chemistry Battery Charger

Overview

TopologyBuck-Boost Converter
Input voltage15-55 V
Switching frequency235-265 kHz
Output 128 V / 8 A
IC revisionC

Description

Lost design on datasheet but design note win The LTC®4020 is a high voltage power manager providing PowerPath™ instant-on operation and high efficiency battery charging over a wide voltage range. An onboard buck-boost DC/DC controller operates with battery and/or system voltages above, below, or equal to the input voltage.The LTC4020 seamlessly manages power distribution between battery and converter outputs in response to load variations, battery charge requirements and input power supply limitations.The LTC4020 battery charger can provide a constant-current/ constant-voltage charge algorithm (CC/CV), constantcurrent charging (CC), or charging with an optimized 4-step, 3-stage lead-acid battery charge profile. Maximum converter and battery charge currents are resistor programmable.The IC's instant-on operation ensures system load power even with a fully discharged battery. Additional safety features include preconditioning for heavily discharged batteries and an integrated timer for termination and protection.

Features

  • Wide Voltage Range: 4.5V to 55V Input, Up to 55V Output (60V Absolute Maximums)
  • Synchronous Buck-Boost DC/DC Controller
  • Li-Ion and Lead-Acid Charge Algorithms
  • ±0.5% Float Voltage Accuracy
  • ±5% Charge Current Accuracy
  • Instant-On for Heavily Discharged Batteries
  • Ideal Diode Controller Provides Low LossPowerPath When Input Power is Limited
  • Input Voltage Regulation for High Impedance InputSupplies and Solar Panel Peak Power Operation
  • Onboard Timer for Protection and Termination
  • Bad Battery Detection with Auto-Reset
  • NTC Input for Temperature Qualified Charging
  • Binary Coded Open-Collector Status Pins
  • Low Profile (0.75mm) 38-Pin 5mm × 7mm QFN Package

Typical applications

  • 12V to 24V Embedded Automotive Systems
  • Portable Industrial and Medical Equipment
  • Solar-Powered Systems
  • Military Communications Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 5.6 µH, 22.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance5.6 µH
Performance Rated Current22.8 A
Saturation Current @ 10%15 A
Saturation Current @ 30%33 A
DC Resistance3.7 mΩ
Self Resonant Frequency28 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability