IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3897-2

PolyPhase® Synchronous Boost Controller with Input/Output Protection

Overview

TopologyBoost Converter
Input voltage6-55 V
Switching frequency75-550 kHz
Output 124 V / 10 A

Description

The LT C®3897-2 is a synchronous boost DC/DC controller with surge stopper and ideal diode controller. The boost controller drives two N-channel power MOSFET stages out-of-phase to reduce input and output capacitor requirements, allowing the use of smaller inductors than the single-phase equivalent. Synchronous rectification reduces power loss and eases thermal requirements.

Features

  • Input Supply Range: 4.5V to 65V (Up to 75V Surge)
  • Reverse Input Protection to –40V
  • Inrush Current Control, Overcurrent Protection andOutput Disconnect for Boost Converter
  • Input Voltage Surge Protection with Adjustable Clamp Voltage
  • Onboard Ideal Diode Controller
  • Low Quiescent Current: 55μA
  • 2-Phase Operation Reduces Required Input and Output Capacitance and Noise
  • Output Voltage Up to 60V
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)for Logic-Level or Standard Threshold FETs
  • No External Bootstrap Diodes Required
  • 5mm × 9mm QFN-44 Package with High Voltage Pin Spacing

Typical applications

  • Military/Avionics
  • Telecommunications
  • Automotive
  • Industrial

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.5 µH, 24.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.5 µH
Performance Rated Current24.2 A
Saturation Current @ 10%17 A
Saturation Current @ 30%37 A
DC Resistance3.1 mΩ
Self Resonant Frequency38 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability