IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3894

150V Low IQ Step-Down DC/DC Controller with 100% Duty Cycle Capability

Overview

TopologyBuck Converter
Input voltage4.5-150 V
Switching frequency50-850 kHz
Output 160 V

Description

The LTC®3894 is a high voltage step-down DC/DC switching regulator controller. It drives a P-channel power MOSFET switch allowing 100% duty cycle operation. It enables a low part count, simple, and robust solution for high reliability, high voltage applications. The LTC3894 operates over a wide input voltage range from 4.5V to 150V and can regulate output voltages from 0.8V to 60V. It offers excellent light load efficiency, drawing only 9μA quiescent current while regulating the output voltage with no load. Its peak current mode, constant frequency architecture provides for good control of switching frequency and output current limit. The switching frequency can be programmed from 50kHz to 850kHz with an external resistor and can be synchronized to an external clock from 75kHz to 800kHz. The LTC3894 offers programmable output voltage softstart or tracking. Safety features include overvoltage, overcurrent and overtemperature protection with a power good output monitor with adjustable threshold. The LTC3894 is available in a thermally enhanced 20-Pin TSSOP package with leads removed to accommodate high voltage creepage and clearance requirements.

Features

  • Wide Operating VIN Range: 4.5V to 150V
  • Wide VOUT Range: 0.8V to 60V
  • 9μA IQ when Regulating 48VIN to 3.3VOUT
  • 16μA IQ when Regulating 12VIN to 3.3VOUT
  • Very Low Dropout Operation: 100% Duty Cycle
  • Adjustable Input Overvoltage Lockout
  • Programmable PGOOD Undervoltage Monitor
  • RSENSE or Inductor DCR Current Sensing
  • Selectable High Efficiency Burst Mode® Operation or Pulse-Skipping Mode at Light Loads
  • Programmable Fixed Frequency: 50kHz to 850kHz
  • Phase-Lockable Frequency: 75kHz to 800kHz
  • Internal Fixed Soft-Start and External Programmable Soft-Start or Voltage Tracking
  • Strong MOSFET Gate Driver with Selectable Undervoltage Lockout Thresholds
  • Optional External NMOS for Gate Driver Bias in High Power Applications

Typical applications

  • Automotive and Industrial Power Systems
  • Telecommunication Power Systems, Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT(A)
RDC max.(mΩ)
VOP(V)
fres(MHz)
Size
Version
ISAT,10%(A)
ISAT,30%(A)
IR,40K(A)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 15 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance15 µH
Performance Rated Current7 A
Saturation Current4.5 A
DC Resistance28 mΩ
Operating Voltage120 V
Self Resonant Frequency16.6 MHz
Size1260 
VersionStandard 
Saturation Current @ 10%4.5 A
Saturation Current @ 30%5.8 A
Rated Current4.2 A
–Check availability
SPECWE-PD SMT Power Inductor, 22 µH, 7 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current7 A
–
DC Resistance28 mΩ
Operating Voltage120 V
Self Resonant Frequency10 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%6.5 A
Saturation Current @ 30%8 A
Rated Current5.3 A
–Check availability
SPECWE-PD SMT Power Inductor, 39 µH, 5 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance39 µH
Performance Rated Current5 A
–
DC Resistance56 mΩ
Operating Voltage120 V
Self Resonant Frequency6 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%5 A
Saturation Current @ 30%6.2 A
Rated Current4.1 A
–Check availability
SPECWE-PD SMT Power Inductor, 68 µH, 3.9 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance68 µH
Performance Rated Current3.9 A
–
DC Resistance89 mΩ
Operating Voltage120 V
Self Resonant Frequency5.5 MHz
Size1210 
VersionStandard 
Saturation Current @ 10%3.6 A
Saturation Current @ 30%4.4 A
Rated Current3.2 A
–Check availability