IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3892-1

60V Low IQ, Dual, 2-Phase Synchronous Step-Down DC/DC Controller

Overview

TopologyBuck Converter
Input voltage4.5-60 V
Switching frequency50-900 kHz
Output 18.5 V / 3 A
IC revisionA

Description

The LTC®3892/LTC3892-1 is a high performance dual step-down DC/DC switching regulator controller that drives all N-channel synchronous power MOSFET stages. Power loss and noise are minimized by operating the twocontroller output stages out-of-phase.The gate drive voltage can be programmed from 5V to 10V to allow the use of logic or standard-level FETs and to maximize efficiency. Internal switches in the top gate drivers eliminate the need for external bootstrap diodes.A wide 4.5V to 60V input supply range encompasses a wide range of intermediate bus voltages and battery chemistries. Output voltages up to 99% of VIN can be regulated. OPTILOOP ® compensation allows the transient response and loop stability to be optimized over a wide range of output capacitance and ESR values.The 29μA no-load quiescent current extends operating run time in battery powered systems. For a comparision of the LTC3892 to the LTC3892-1, see Table 1 in the Pin Functions section of this data sheet.

Features

  • Wide VIN Range: 4.5V to 60V (65V Abs Max)
  • Wide Output Voltage Range: 0.8V ≤ VOUT ≤ 99% - VIN
  • Adjustable Gate Drive Level 5V to 10V (OPTI-DRIVE)
  • No External Bootstrap Diodes Required
  • Low Operating IQ: 29μA (One Channel On)
  • Selectable Gate Drive UVLO Thresholds
  • Out-of-Phase Operation Reduces Required Input Capacitance and Power Supply Induced Noise
  • Phase-Lockable Frequency: 75kHz to 850kHz
  • Programmable Fixed Frequency: 50kHz to 900kHz
  • Selectable Continuous, Pulse Skipping or Low Ripple Burst Mode® Operation at Light Loads
  • Selectable Current Limit (LTC3892)
  • Very Low Dropout Operation: 99% Duty Cycle
  • Power Good Output Voltage Monitors (LTC3892)
  • Low Shutdown IQ: 3.6μA
  • Small 32-Lead 5mm × 5mm QFN Package (LTC3892)
  • Small 28-Lead TSSOP Package (LTC3892-1)

Typical applications

  • High Voltage Battery Operated Systems
  • Automotive and Industrial Power Systems
  • Distributed DC Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 4.9 µH, 8.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.9 µH
Performance Rated Current8.3 A
Saturation Current @ 10%2.2 A
Saturation Current @ 30%6.5 A
DC Resistance14.5 mΩ
Self Resonant Frequency56 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability