IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3884 | Demoboard DC2283A

DC2283A - LTC3884EUK Demo Board | LTC3884(x2) 4-Phase PMBus Buck, 7V ≤ VIN ≤ 14V; 0.5V ≤ VOUT ≤ 1.5V @ 160A

Overview

TopologyBuck Converter
Input voltage7-14 V
Output 11 V / 160 A
IC revisionA

Description

Demonstration circuit 2283A is a high efficiency, highdensity, single-output Buck converter with 7V to 14V inputrange. The output voltage is adjustable from 0.5V to 1.5V,and can supply up to 160A of load current with a 1V output.The demo board offers the option to be configured as adual-output converter, contact factory for details. VOUT0can supply a 40A maximum load current and VOUT1 cansupply a 120A maximum load current. The demo boardfeatures the LTC3884, a dual output poly phase step-downcontroller for ultra-low DCR sensing with digital powersystem management. Please see LTC®3884 data sheetfor more detailed information.DC2283A powers up to default settings and produces powerbased on configuration resistors or with its non-volatilememory without the need for any serial bus communication.This allows easy evaluation of the DC/DC converter. To fullyexplore the extensive power system management featuresof the part, download the GUI software LTpowerPlay™on-to your PC and use LTC’s I2C/SMBus/PMBus dongleDC1613A to connect to the board. LTpowerPlay allowsthe user to reconfigure the part on the fly and store theconfiguration in EEPROM, view telemetry of voltage,current, temperature and fault status.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%70 A
Saturation Current @ 30%76 A
DC Resistance0.3 mΩ
Self Resonant Frequency29 MHz
MaterialMnZn 
–Check availability