IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3884 | Demoboard DC2084A

DC2084A - LTC3884EUK/LTC3874EUFD Demo Board | PolyPhase Digital PSM Buck with Sub-mΩ DCR Sensing Plus Two Slave Controllers, 10V ≤ VIN ≤ 14V, Vout = 0.5V to 1.5V @ 240A

Overview

TopologyBuck Converter
Input voltage10-14 V
Output 11 V / 240 A
IC revisionA

Description

Demonstration circuit 2084A is a high efficiency, highdensity, single-output Buck converter with a 10V to 14Vinput voltage range. The output voltage is adjustable from0.5V to 1.5V and can supply up to 240A of load current.The demo board features the LTC®3884, a dual outputPolyPhase® step-down controller for ultralow DCR sensingwith digital power system management. Please seethe LTC3884 data sheet for more detailed information.The DC2084A powers up to default settings and producespower based on configuration resistors or with its non-volatilememory without the need for any serial bus communication.This allows easy evaluation of the DC/DC converter. Tofully explore the extensive power system management featuresof the part, download the GUI software LTpowerPlay® L, LT, LTC, LTM, Linear Technology, the Linear logo, PolyPhase and LTpowerPlay areregistered trademarks of Linear Technology Corporation. All other trademarks are the propertyof their respective owners.Performance Summaryon-to your PC and use LTC’s I2C/SMBus/PMBus dongleDC1613A to connect to the board. LTpowerPlay allowsthe user to reconfigure the part on the fly and store theconfiguration in EEPROM, view telemetry of voltage, current,temperature and fault status.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 630 nm, Super Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]630 nm
Emitting ColorSuper Red 
Peak Wavelength [typ.]645 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]1.9 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–
–
–
–
–
–
–
–Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
–
–
–
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%70 A
Saturation Current @ 30%76 A
DC Resistance0.3 mΩ
Self Resonant Frequency29 MHz
MaterialMnZn 
–Check availability