IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3879EMSE | Demoboard DC1345A

DC1345A - LTC3879EMSE Demo Board | 4.5V ≤ VIN ≤ 34, VOUT = 1.2V @ 12A

Overview

TopologyBuck Converter
Input voltage4.5-34 V
Output 11.2 V / 12 A
IC revision2

Description

Demonstration circuit 1345 is a wide input voltage range, no Rsense step-down dc/dc converter featuring the LTC3879EMSE. Its output voltage is 1.2V with a load rating of 12A and the input voltage range is 4.5V to 34V. The fixed on-time valley current mode architecture of the LTC3879EMSE provides a very fast load step response. Other features of the board include a RUN pin, a TRACK pin, a PGOOD pin and a MODE jumper to select either CCM or DCM operation at light load.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.72 µH, 37.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.72 µH
Performance Rated Current37.8 A
Saturation Current @ 10%14 A
Saturation Current @ 30%35 A
DC Resistance1.3 mΩ
Self Resonant Frequency115 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability