IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3879

Fast, Wide Operating Range No RSENSE Step-Down Controller

Overview

TopologyBuck Converter
Input voltage4.5-32 V
Switching frequency800 kHz
Output 11 V / 5 A

Description

The LTC® 3879 is a synchronous step-down switching regulator controller optimized for high switching frequency and fast transient response. The constant on-time valley current mode architecture allows for a wide input range, including very low duty factor operation. No external sense resistor or slope compensation is required. System fl exibility is offered through a user-programmable soft-start pin and independent RUN pin. The voltage ramping soft-start function can be programmed with a capacitor or made totrack an external reference source.Operating frequency is set by an external resistor and compensated for variations in VIN to offer excellent line stability. Discontinuous mode operation provides high effi ciency during light load conditions. A forced continuous control pin allows the user to reduce noise and RF interference. Safety features include output overvoltage protection and programmable current limit with foldback. The current limit is user programmable.The LTC3879 allows operation from 4V to 38V at the input and from 0.6V to 90% VIN at the output. The LTC3879 is available in a small 16-pin thermally enhanced MSOP or 3mm × 3mm QFN packages.

Features

  • Wide VIN Range: 4V to 38V
  • ±1% 0.6V Voltage Reference
  • Extremely Fast Transient Response
  • tON(MIN):43ns
  • No RSENSE™ Valley Current Mode Control
  • Stable with Low ESR Ceramic COUT
  • Supports Smooth Start-Up in Pre-Biased Output
  • Optimized for High Step-Down Ratios
  • Adjustable Output Voltage Soft-Start or Tracking
  • Power Good Output Voltage Monitor
  • Dual N-Channel MOSFET Synchronous Drive
  • Adjustable Switching Frequency
  • Programmable Current Limit with Foldback
  • Output Overvoltage Protection
  • 16-Pin MSOP and 3mm × 3mm QFN Packages

Typical applications

  • Communications Infrastructure
  • Embedded Computing
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability