IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3878

Fast, Wide Operating Range No RSENSE Step-Down DC/DC Controller

Overview

TopologyBuck Converter
Input voltage4.5-28 V
Switching frequency800 kHz
Output 12.5 V / 5 A
IC revisionA

Description

The LTC® 3878 is a synchronous step-down switching DC/DC controller optimized for high switching frequency and fast transient response. The constant on-time valley current mode architecture allows for a wide input range, including very low duty factor operation. No external senseresistor or slope compensation is required. The LTC3878 is pin compatible with the LTC1778 in applications that do not use EXTVCC while offering better efficiency. Consult with the factory to verify compatibility.Operating frequency is set by an external resistor and compensated for variations in VIN to offer excellent line stability. Discontinuous mode operation provides high efficiency during light load conditions. A forced continuous control pin allows the user to reduce noise and RF interference. Safety features include output overvoltage protection and programmable current limit with foldback. Soft-start capability for supply sequencing is accomplished through an external timing capacitor. The current limit isuser programmable.The LTC3878 allows operation from 4V to 38V at the input and from 0.8V to 90% VIN at the output. The LTC3878 is available in a small 16-pin narrow SSOP package.

Features

  • Wide VIN Range: 4V to 38V
  • 1% 0.8V Voltage Reference
  • Extremely Fast Transient Response
  • tON(MIN): 43ns
  • No RSENSE™ Valley Current Mode Control
  • Stable with Low ESR Ceramic COUT
  • Supports Smooth Start-Up Into Pre-Biased Output
  • Optimized for High Step-Down Ratios
  • Pin Compatible with the LTC1778 (No EXTVCC Pin)
  • Power Good Output Voltage Monitor
  • Dual N-Channel MOSFET Synchronous Drive
  • Adjustable Switching Frequency
  • Programmable Current Limit with Foldback
  • Output Overvoltage Protection
  • Small 16-Pin Narrow SSOP Package

Typical applications

  • Embedded Computing
  • Distributed Power Systems
  • Communications Infrastructure

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 2.2 µH, 10.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current10.2 A
Saturation Current @ 10%5.6 A
Saturation Current @ 30%13 A
DC Resistance11.4 mΩ
Self Resonant Frequency52 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability