IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3875 | Demoboard DC2142A

DC2142A - LTC3875EUJ/LTC3874IUFD Demo Board | 4.5V ≤ VIN ≤ 14V; VOUT: 1V @ 120A

Overview

TopologyBuck Converter
Input voltage4.5-14 V
Output 11 V / 120 A
IC revisionA

Description

Demonstration circuit 2142A is a high efficiency, high density, 4-phase synchronous buck converter with a 4.5V to 14V input range. It can supply 120A maximum load current at a 1.0V output. This demo board incorporatesthe LTC3875EUJ and LTC3874IUFD controllers.The LTC®3875 is a feature-rich dual phase synchronous buck controller with very low DCR current sensing capability, on-chip drivers and remote output voltage sensing.The LTC3874 is a compact dual phase synchronous buck phase extender with very low DCR current sensing capability, on-chip drivers and immediate response to master IC's fault.This board is setup with 0.32mΩ DCR inductor. The temperature compensation function guarantees accurate current limit over a wide temperature range with DCR sensing.The DC2142 can provide high efficiency, high power density and compact solutions for telecom and datacom systems,industrial and medical instruments, DC power distribution systems and computer systems. The LTC3875 is available in a 40-pin 6mm × 6mm QFN package. The LTC3874 isavailable in a 28-lead (4mm × 5mm) QFN Package.To shut down the converter, set the RUN pin voltage below 1.4V (SW1: OFF). Use the JP1 jumper to select burst mode, pulse skipping mode or forced continuous mode operation at light load. Switching frequency is preset atabout 400kHz, and it can be easily modified from 250kHz to 770kHz. An on-board dynamic circuit is also available for transient test. The LTC3875 and LTC3874 data sheets give a complete description of these parts, and must beread in conjunction with this DC2142A quick start guide

Features

Remarks:L1=L2=L3=L4=0.25uH &L5=3.3uHRefer page no.9

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
ISAT(A)
fres(MHz)
VOP(V)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
Material
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCM SMT High Current Flat Wire Inductor, 0.25 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.25 µH
–
Self Resonant Frequency29 MHz
Operating Voltage80 V
Performance Rated Current56 A
Saturation Current @ 10%70 A
Saturation Current @ 30%76 A
DC Resistance0.3 mΩ
MaterialMnZn 
Pins2 
–
MountSMT 
Length11.3 mm
Height8.9 mm
Rated Current38 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWE-TPC SMT Tiny Power Inductor, 3.3 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Saturation Current1.8 A
Self Resonant Frequency80 MHz
–
–
–
–
–
–
Pins2 
–
MountSMT 
Length4.8 mm
Height2.8 mm
Rated Current2.15 A
–
Operating Temperature -40 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
–
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
–
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability