IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3872-1

No RSENSE Current Mode Boost DC/DC Controller

Overview

TopologyBoost Converter
Input voltage5 V
Output 124 V / 1 A

Description

The LTC®3872-1 is a constant frequency current mode boost DC/DC controller that drives an N-channel power MOSFET and requires very few external components. The No RSENSETM architecture eliminates the need for a sense resistor, improves efficiency and saves board space.

The LTC3872-1 provides excellent AC and DC load and line regulation with ±1.5% output voltage accuracy. It incorporates an undervoltage lockout feature that shuts down the device when the input voltage falls below 2.3V.

LTC3872-1 has the same functionality as the standard LTC3872 except that it has no frequency foldback in current limit.

High switching frequency of 550kHz allows the use of a small inductor. The LTC3872-1 is available in an 8-lead low profile (1mm) ThinSOTTM package and 8-pin 2mm × 3mm DFN package.

Features

  • No Current Sense Resistor Required
  • VOUT up to 60V
  • Constant Frequency 550kHz Operation
  • Internal Soft-Start and Optional External Soft-Start
  • Adjustable Current Limit
  • Pulse Skipping at Light Load
  • VIN Range: 2.75V to 9.8V
  • ±1.5% Voltage Reference Accuracy
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Low Profile (1mm) SOT-23 and 2mm × 3mm DFN Packages

Typical applications

  • IP Phone Power Supplies
  • 42V Automotive Systems
  • 24V Industrial Controls
  • Telecom Power Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 8.2 µH, 12.5 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance8.2 µH
Performance Rated Current12.5 A
Saturation Current @ 10%5 A
Saturation Current @ 30%11 A
DC Resistance11.6 mΩ
Self Resonant Frequency20 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability