IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3869

Dual, 2-Phase Synchronous Step-Down DC/DC Controllers

Overview

TopologyBuck Converter
Input voltage13-38 V
Switching frequency450-550 kHz
Output 15 V / 10 A
IC revisionB

Description

The LTC®3869 is a high performance dual synchronous step-down switching regulator controller that drives all N-channel synchronous power MOSFET stages. A constant frequency current mode architecture allows a phaselockable frequency of up to 780kHz. Power loss and noise due to the ESR of the input capacitors are minimized by operating the two controller output stages out-of-phase.

OPTI-LOOP® compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. A wide 4V to 38V input supply range encompasses most battery chemistries. Independent TK/SS pins for each controller ramp the output voltage during start-up. Current foldback limits MOSFET heat dissipation during short-circuit conditions. The MODE/PLLIN pin selects among Burst Mode® operation, pulse-skippingmode, or continuous inductor current mode and allows the IC to be synchronized to an external clock.

The LTC3869 is available in a 4mm × 5mm QFN package and the LTC3869-2 is available in an SSOP-28 package. The LTC3869 is pin-compatible with the LTC3850.

Features

  • Dual, 180° Phased Controllers Reduce Required Input Capacitance and Power Supply Induced Noise
  • Accurate Multiphase Current Matching
  • RSENSE or DCR Current Sensing
  • ±0.75% 0.6V Output Voltage Accuracy
  • Phase-Lockable Fixed Frequency 250kHz to 780kHz
  • High Efficiency: Up to 95%
  • Dual N-channel MOSFET Synchronous Drive
  • Wide VIN Range: 4V to 38V (40V Max) Operation
  • Wide VOUT Range: 0.6V to 12.5V Operation
  • Adjustable Soft-Start Current Ramping or Tracking
  • Foldback Output Current Limiting
  • Output Overvoltage Protection
  • Power Good Output Voltage Monitor
  • 5V Low Dropout Regulator
  • Small 28-Lead QFN and Narrow SSOP Packages

Typical applications

  • High Power Battery-Operated Devices
  • Industrial Instruments
  • Server Systems
  • Telecom Systems
  • Medical Instruments
  • DC Power Distribution Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 3.7 µH, 18.3 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.7 µH
Performance Rated Current18.3 A
Saturation Current @ 10%7 A
Saturation Current @ 30%16 A
DC Resistance4.9 mΩ
Self Resonant Frequency26 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability