IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3860

Dual, Multiphase Step-Down Voltage Mode DC/DC Controller with Current Sharing

Overview

TopologyBuck Converter
Input voltage9 V
Switching frequency250-1250 kHz
Output 11 V / 50 A
IC revisionC

Description

The LTC® 3860 is a dual, PolyPhase® synchronous stepdown switching regulator controller for high current distributed power systems, digital signal processors, and other telecom and industrial DC/DC power supplies. It uses a constant frequency voltage mode architecture combined with very low offset, high bandwidth error amplifi ers and a remote output sense differential amplifi er for excellent transient response and output regulation.

The controller incorporates lossless inductor DCR current sensing to maintain current balance between phases and to provide overcurrent protection. The chip operates from a VCC supply between 3V and 5.5V and is designed for stepdown conversion from VIN between 3V and 24V to output voltages between 0.6V and VCC – 0.5V.

The TRACK/SS pins provide programmable soft-start or tracking functions. Inductor current reversal is disabled during soft-start to safely power prebiased loads. The constant operating frequency can be synchronized to an external clock or linearly programmed from 250kHz to 1.25MHz. Up to six LTC3860 controllers can operate in parallel for 1-, 2-, 3-, 4-, 6- or 12-phase operation.

The LTC3860 is available in a 32-pin 5mm × 5mm QFN package.

Features

  • Operates with Power Blocks, DRMOS or External Gate Drivers and MOSFETs
  • Constant Frequency Voltage Mode Control with Accurate Current Sharing
  • ±0.75% 0.6V Voltage Reference
  • Differential Remote Output Voltage Sense Amplifier
  • Multiphase Capability—Up to 12-Phase Operation
  • Programmable Current Limit
  • Safely Powers a Prebiased Load
  • Programmable or PLL-Synchronizable Switching Frequency Up to 1.25MHz
  • Lossless Current Sensing Using Inductor DCR or Precision Current Sensing with Sense Resistor
  • VCC Range: 3V to 5.5V
  • VIN Range: 3V to 24V
  • Power Good Output Voltage Monitor
  • Output Voltage Tracking Capability
  • Programmable Soft-Start
  • Available in a 32- Pin 5mm × 5mm QFN Package

Typical applications

  • Industrial Power Supplies
  • Digital Signal Processor and ASIC Supplies
  • High Current Distributed Power Systems
  • Telecom Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.19 µH, 65 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.19 µH
Performance Rated Current65 A
Saturation Current @ 10%28 A
Saturation Current @ 30%60 A
DC Resistance0.5 mΩ
Self Resonant Frequency225 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability