IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3859ALEUHF | Demoboard DC2122A

DC2122A - LTC3859ALEUHF Demo Board | 4.5V ≤ VIN ≤ 36V; VOUT1: 5V @ 5A, VOUT2: 8.5V @ 3A, VOUT3: 10V @ 7A

Overview

TopologyBuck Converter
Input voltage4.5-36 V
Output 18.5 V / 3 A
IC revision2

Description

Demonstration circuit 2122A is a triple output synchronous step-up/dual step-down supply featuring the LTC®3859AL. This demonstration circuit is designed for two buck 5V/5A, 8.5V/3A outputs supplied by a boosted 10V/7A output. Benefiting from this feature, the buck outputs are able tomaintain regulation over a wide input voltage range of 4.5V to 36V which is suitable for automotive or other battery fed applications. Also, the demonstration circuit uses a drop-in layout that the main buck circuit components fit in an area of ¾" by 1½", while the main boost circuit area is ¾" by 1¾". The package style for the LTC3859AL is a 38-pin exposed pad QFN package. The main features of the board include rail tracking (buckchannels only), an internal 5V linear regulator for bias, separated RUN pins for each output, a PGOOD signal (CH1 only), an overvoltage indicator for CH3 and a Mode selector that allow the converter to run in CCM, pulse skip or Burst Mode® operation. Synchronization to an external clock isalso possible. The LT3859AL data sheet gives a complete description of these parts, operation and application information.The data sheet must be read in conjunction with this quick start guide for demo circuit 2122A.

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 6.5 µH, 6.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.5 µH
Performance Rated Current6.6 A
Saturation Current @ 10%2 A
Saturation Current @ 30%6 A
DC Resistance21.5 mΩ
Self Resonant Frequency50 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability