IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3851A-1

Synchronous Step-Down Switching Regulator Controller

Overview

TopologyBuck Converter
Input voltage4.5-32 V
Switching frequency205-810 kHz
Output 13.3 V / 75 A

Description

The LTC®3851A is a high performance synchronousstep-down switching regulator controller that drivesan all N-channel synchronous power MOSFET stage. Aconstant frequency current mode architecture allows aphase‑lockable frequency of up to 750kHz. OPTI-LOOP compensation allows the transient response to be optimized over a wide range of output capacitance and ESR values. The LTC3851A features a precision 0.8Vreference that is compatible with a wide 4V to 38V inputsupply range. The TK/SS pin ramps the output voltage during start‑up.Current foldback limits MOSFET heat dissipation duringshort-circuit conditions. The MODE/PLLIN pin selectsamong Burst Mode operation, pulse-skipping mode orcontinuous inductor current mode at light loads and allowsthe IC to be synchronized to an external clock. TheLTC3851A contains an improved PLL compared to theLTC3851.The LTC3851A-1 is a version with a power good outputsignal instead of adjustable current limit.

Features

  • Wide VIN Range: 4V to 38V Operation
  • RSENSE or DCR Current Sensing
  • ±1% Output Voltage Accuracy
  • Phase-Lockable Fixed Frequency: 250kHz to 750kHz
  • Dual N-Channel MOSFET Synchronous Drive
  • Very Low Dropout Operation: 99% Duty Cycle
  • Adjustable Output Voltage Soft-Start or Tracking
  • Output Current Foldback Limiting
  • Output Overvoltage Protection
  • 5V Internal Regulator
  • OPTI-LOOP® Compensation Minimizes COUT
  • Selectable Continuous, Pulse-Skipping or Burst Mode® Operation at Light Loads
  • Low Shutdown IQ: 20μA
  • VOUT Range: 0.8V to 5.5V
  • Thermally Enhanced 16-Lead MSOP, 16-Lead Narrow SSOP or 3mm × 3mm QFN Package

Typical applications

  • Telecom Systems
  • Industrial Equipment
  • Automotive Systems
  • Distributed DC Power Systems

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.3 µH, 47.7 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.3 µH
Performance Rated Current47.7 A
Saturation Current @ 10%31 A
Saturation Current @ 30%62 A
DC Resistance0.94 mΩ
Self Resonant Frequency78 MHz
MaterialWE-PERM 2 
Packaging Unit150 
–Check availability