IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3838-2

Dual, Fast, Accurate Step-Down DC/DC Controller with External Reference Voltage and Dual Differential Output Sensing

Overview

TopologyBuck Converter
Input voltage6.5-34 V
Switching frequency200-2000 kHz
Output 15 V / 12 A

Description

The LTC®3838-2 is a dual-channel, PolyPhase® synchronous step-down DC/DC switching regulator controller. Two independent channels drive all N-channel power MOSFETs. The two channels can also be combined into a multiphase single output configuration with external reference.The controlled on-time, valley current mode control architecture allows for not only fast response to transients without a clock delay, but also constant frequency switching at a steady-load condition. Its proprietary load-release transient detection feature (DTR) significantly reduces overshoot at low output voltages.The switching frequency can be programmed from 200kHz to 2MHz with an external resistor, and can be synchronized to an external clock. Very low tON and tOFF times allow for near 0% and near 100% duty cycles, respectively. Voltage tracking soft start-up and multiple safety features are provided.See Table 1 for a comparison of LTC3838, LTC3838-1 and LTC3838-2.

Features

  • Wide VIN Range: 4.5V to 38V
  • VOUT1: 0.6V to 5.5V, ±0.67% Output Regulation
  • Accuracy, with Internal 0.6V VREFERENCE
  • VOUT2: 0.4V to 5.5V, ±4mV Regulation Accuracy, with
  • Differential External VREFERENCE Sensing
  • Differential Remote Output Sensing; Up to ±500mV
  • (VOUT1) and ±200mV (VOUT2) Ground Deviations
  • Fast Load Transient Response Without Clock Delay
  • Detect Transient Release (DTR) Reduces VOUT Overshoot
  • Frequency Programmable from 200kHz to 2MHz,
  • Synchronizable to External Clock
  • tON(MIN)= 30ns, tOFF(MIN)= 90ns
  • RSENSE or Inductor DCR Current Sensing
  • Overvoltage Protection and Current Limit Foldback
  • Power Good Output Voltage Monitor
  • Thermally Enhanced 38-Pin (5mm × 7mm) QFN Package

Typical applications

  • Low Voltage, High Current, High Step-Down Ratio Converters That Demand Tight Transient Regulation
  • Power for ASICs with Dynamic Voltage Scaling

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.3 µH, 32.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.3 µH
Performance Rated Current32.1 A
Saturation Current @ 10%11 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency59 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability