IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3769

60V Low IQ Synchronous Boost Controller

Overview

TopologyBoost Converter
Input voltage5-60 V
Switching frequency50-900 kHz
Output 110 V / 5 A
IC revisionA

Description

LTC®3769 is a high performance single output synchronous boost converter controller that drives an all N-channel power MOSFET stage. Synchronous rectification increases efficiency, reduces power losses and eases thermal requirements, simplifying high power boost applications. The 28μA no-load quiescent current extends operating run time in battery-powered systems.

A 4.5V to 60V input supply range encompasses a wide range of system architectures and battery chemistries. When biased from the output of the boost converter or another auxiliary supply, the LTC3769 can operate from an input supply as low as 2.3V after start-up. The operating frequency can be set within a 50kHz to 900kHz range or synchronized to an external clock using the internal PLL.

The SS pin ramps the output voltage during start-up. The PLLIN/MODE pin selects Burst Mode® operation, pulse- skipping mode or forced continuous mode at light loads.

Features

  • Synchronous Operation for Highest Efficiency andReduced Heat Dissipation
  • Wide VIN Range: 4.5V to 60V (65V Abs Max);Operates Down to 2.3V After Start-Up
  • Output Voltage Up to 60V
  • ±1% 1.200V Reference Voltage
  • RSENSE or Inductor DCR Current Sensing
  • 100% Duty Cycle Capability for Synchronous MOSFET
  • Low Quiescent Current: 28μA
  • Phase-Lockable Frequency (75kHz to 850kHz)
  • Programmable Fixed Frequency (50kHz to 900kHz)
  • Power Good Output Voltage Monitor
  • Low Shutdown Current: 4μA
  • Internal LDO Powers Gate Drive from VBIAS or EXTVCC
  • Thermally Enhanced Low Profile 24-Pin 4mm × 4mmQFN Package and 20-Lead TSSOP Package

Typical applications

  • Industrial
  • Medical
  • Military
  • Automotive

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.3 µH, 32.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.3 µH
Performance Rated Current32.1 A
Saturation Current @ 10%11 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency59 MHz
MaterialWE-PERM 
Packaging Unit400 
–Check availability