IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3644-2

Quad 17V, 1.25A Parallelable Synchronous StepDown Regulator with Ultralow Quiescent Current

Overview

TopologyBuck Converter
Input voltage3.1-17 V
Output 12.5 V / 3.75 A
Output 21.8 V / 1.25 A

Description

The LTC®3644/LTC3644-2 is a quad 1.25A output, high efficiency synchronous monolithic step-down regulator capable of operating from input supplies up to 17V. The switching frequency is internally fixed to 1MHz or 2.25MHz with a ±50% synchronization range. The regulator features ultralow quiescent current and high efficiency over a wide VIN and VOUT range. The step-down regulator operates from an input voltage range of 2.7V to 17V and provides an adjustable output range from 0.6V to VIN while delivering up to 1.25A of output current per channel. LTC3644/LTC3644-2 can be configured for quad 1.25A outputs, triple 2.5A/1.25A/1.25A outputs, dual 2.5A outputs, or dual 3.75A/1.25A outputs. A user selectable mode input is provided to allow the user to trade off ripple noise for light load efficiency; Burst Mode® operation provides the highest efficiency at light loads, while forced-continuous mode provides the lowest ripple noise. The regulators can be synchronized to an external clock.

Features

  • Quad Step-down Outputs: 1.25A per Channel
  • Wide VIN Range: 2.7V to 17V
  • Wide VOUT Range: 0.6V to VIN
  • 1.25A/2.5A/3.75A/5A IOUT Configurable withOne Inductor
  • Integrated 300mΩ P-Channel/80mΩ N-ChannelMOSFETs Provide Up to 93% Efficiency
  • No-Load Burst Mode Operation IQ < 10µA with AllChannels Enabled
  • Constant Frequency (1MHz/2.25MHz) with ±50%Frequency Synchronization Range
  • ±1% Output Voltage Accuracy
  • Current Mode Operation for Excellent Line and LoadTransient Response
  • Full Dropout Operation (100% Duty Cycle)
  • Phase Shift Programmable with External Clock
  • 5mm × 5mm × 1.72mm BGA Package

Typical applications

  • Battery Powered Systems, Point-of-Load Supplies
  • Portable – Handheld Scanners and Cameras

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT,10%(A)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 1 µH, 6.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 30%12.5 A
DC Resistance22 mΩ
Self Resonant Frequency89 MHz
Operating Voltage120 V
MountSMT 
Saturation Current @ 10%6.5 A
DC Resistance27 mΩ
–Check availability
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 5.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current5.15 A
Saturation Current @ 30%7.1 A
DC Resistance39.9 mΩ
Self Resonant Frequency26 MHz
Operating Voltage80 V
MountSMT 
Saturation Current @ 10%3.55 A
DC Resistance48 mΩ
–Check availability