IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3643

2A Bidirectional Power Backup Supply

Overview

TopologyBoost Converter
Input voltage5 V
Output 140 V
IC revisionC

Description

The LTC®3643 is a bidirectional synchronous stepupcharger and step-down converter which efficientlycharges a capacitor array up to 40V from an input supplybetween 3V to 17V. When the input supply falls below theprogrammable power-fail threshold, the step-up chargeroperates in reverse as a synchronous step-down regulatorto power the system rail from the backup capacitor duringthis power interruption/failure condition.When charging the backup capacitor, an external lowvaluesense resistor may be used to maintain an accuratecurrent limit from the input supply or implementPowerPath™ functionality.The step-down converter operates at a 1MHz switchingfrequency, allowing small external components to beused. Low quiescent current during regulation maximizesthe energy usage from the backup capacitor.

Features

Bidirectional Synchronous Boost CapacitorCharger/Buck Regulator for System Backupnn Wide Input Voltage Range: 3V to 17Vnn Up to 40V Capacitor Voltage Storage for HighEnergy Backupnn 2A Maximum CAP Charge Currentnn Integrated Power N-Channel MOSFETs(150mΩ Top and 75mΩ Bottom)nn Integrated Power N-Channel MOSFET for Output/CAPDisconnect (50mΩ)nn Input Current Limit During Chargingnn Fast 1MHz Switching Frequencynn ±1% Reference Accuracy for System Voltage Regulationnn Indicator Outputs for Charge Status and Input Power Failnn Low Profile 24-lead 3mm × 5mm QFN Package

Typical applications

  • Solid-State Drives
  • Backup Capacitor Systems, Power Failure Backup Systems,

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
Mount
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
RDC max.(mΩ)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-TPC SMT Tiny Power Inductor, 6.8 µH, 0.75 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current0.75 A
Saturation Current0.55 A
Self Resonant Frequency60 MHz
MountSMT 
–
–
DC Resistance325 mΩ
DC Resistance400 mΩ
–Check availability
SPECWE-XHMI SMT Power Inductor, 6.8 µH, 7.2 A

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance6.8 µH
Rated Current7.2 A
–
Self Resonant Frequency22 MHz
MountSMT 
Performance Rated Current10.55 A
Saturation Current @ 30%17.6 A
DC Resistance13 mΩ
DC Resistance14.3 mΩ
–Check availability