IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3630A

High Efficiency, 76V 500mA Synchronous Step-Down Converter

Overview

TopologyPositive to Negative Converter
Input voltage4-63 V
Output 1-12 V / 0.5 A
IC revisionD

Description

The LTC®3630A is a high efficiency step-down DC/DC converter with internal high side and synchronous power switches that draws only 12μA typical DC supply current while maintaining a regulated output voltage at no load.The LTC3630A can supply up to 500mA load current and features a programmable peak current limit that provides a simple method for optimizing efficiency and for reducing output ripple and component size. The LTC3630A’s combination of Burst Mode® operation, integrated powerswitches, low quiescent current, and programmable peak current limit provides high efficiency over a broad range of load currents.With its wide input range of 4V to 76V, the LTC3630A is a robust converter suited for regulating a wide variety of power sources. A feedback comparator output enables multiple LTC3630As to be paralleled in higher current applications.The LTC3630A is available in the thermally-enhanced 3mm × 5mm DFN and the MSE16 packages.

Features

  • Wide Operating Input Voltage Range: 4V to 76V
  • Synchronous Operation for Highest Efficiency
  • Internal High Side and Low Side Power MOSFETs
  • No Compensation Required
  • Adjustable 50mA to 500mA Maximum Output Current
  • Low Dropout Operation: 100% Duty Cycle
  • Low Quiescent Current: 12µA
  • Wide Output Range: 0.8V to VIN
  • 0.8V ±1% Feedback Voltage Reference
  • Precise RUN Pin Threshold
  • Internal and External Soft-Start
  • Programmable 1.8V, 3.3V, 5V or Adjustable Output
  • Few External Components Required
  • Low Profile (0.75mm) 3mm × 5mm DFN and Thermally-Enhanced MSE16 Packages

Typical applications

  • Portable Instruments
  • Automotive
  • Medical Devices
  • Avionics
  • Industrial Control Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
ISAT(A)
RDC max.(mΩ)
Size
Version
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PD SMT Power Inductor, 22 µH, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
–
–
DC Resistance42 mΩ
Self Resonant Frequency14.5 MHz
Operating Voltage120 V
MountSMT 
Saturation Current3.6 A
DC Resistance50 mΩ
Size1050 
VersionPerformance 
–Check availability
SPECWE-MAPI SMT Power Inductor, 22 µH, 1.85 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance22 µH
Performance Rated Current1.85 A
Saturation Current @ 30%2.45 A
DC Resistance250 mΩ
Self Resonant Frequency11 MHz
Operating Voltage80 V
MountSMT 
Saturation Current1.85 A
DC Resistance280 mΩ
Size4020 
–
–Check availability