IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTC3626

20V, 2.5A Synchronous Monolithic Step-Down Regulator with Current and Temperature Monitoring

Overview

TopologyBuck Converter
Input voltage3.6-20 V
Switching frequency500-3000 kHz
Output 16 V / 2.5 A
IC revisionA

Description

The LTC®3626 is a high efficiency, monolithic synchronous buck regulator using a phase-lockable controlled on-time, current mode architecture capable of supplying up to 2.5A of output current. The operating supply voltage range is 3.6V to 20V, making it suitable for a wide range of powersupply applications.The operating frequency is programmable from 500kHz to 3MHz with an external resistor allowing the use of small surface mount inductors. For applications sensitive to switching noise, the LTC3626 can be externally synchronized over the same frequency range. An internal phaselocked loop aligns the on-time of the top power MOSFET to the internal or external clock. This unique controlled on-time architecture is ideal for high step-down ratio applications that demand high switching frequencies and fast transient response. An internal phase lock loop servos the on-time of the internal one-shot timer to match the frequency of the internal clock or an applied external clock.The LTC3626 offers two operational modes: Burst Mode and forced continuous mode to allow the user to optimize output voltage ripple, noise and light load efficiency for a given application.

Features

  • 3.6V to 20V Input Voltage Range
  • Wide Output Voltage Range of 0.6V to 97% VIN Optimized for 0.6V to 6V
  • Low RDS(ON) Integrated Switches Provide Up to 95% Efficiency
  • Up to 2.5A of Output Current
  • Average Input and Output Current Monitoring
  • Programmable Average Input/Output Current Limit
  • Die Temperature Monitor and Programmable Limit
  • Adjustable Switching Frequency: 500kHz to 3MHz
  • External Frequency Synchronization
  • Current Mode Operation for Excellent Line and Load
  • Transient Response
  • 0.6V Reference with 1% Accuracy Over Temperature
  • User Selectable Burst Mode® or Forced Continuous Operation
  • Short-Circuit Protected
  • Output Voltage Tracking Capability
  • Power Good Status Output
  • Available in Small, Thermally Enhanced, 20-Lead (3mm × 4mm) QFN Package

Remarks:Refer pageno.14 for Inductor Selection Table.

Typical applications

  • Point-of-Load Power Supply
  • Battery-Powered Instruments
  • Distributed Power Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.52 µH, 19.2 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.52 µH
Performance Rated Current19.2 A
Saturation Current @ 10%8.5 A
Saturation Current @ 30%20 A
DC Resistance3.7 mΩ
Self Resonant Frequency140 MHz
MaterialSuperflux 
Packaging Unit1500 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 0.68 µH, 20.9 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.68 µH
Performance Rated Current20.9 A
Saturation Current @ 10%9.5 A
Saturation Current @ 30%20 A
DC Resistance3.1 mΩ
Self Resonant Frequency105 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1 µH, 16.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1 µH
Performance Rated Current16.8 A
Saturation Current @ 10%8 A
Saturation Current @ 30%19 A
DC Resistance4.6 mΩ
Self Resonant Frequency85 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.5 µH, 13.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.5 µH
Performance Rated Current13.8 A
Saturation Current @ 10%4.5 A
Saturation Current @ 30%14 A
DC Resistance6.6 mΩ
Self Resonant Frequency72 MHz
MaterialSuperflux 
Packaging Unit1000 
–Check availability